alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
SWAGELOK VIETNAM - M.J. VIETNAM CO., LTD.

Your Authorized Swagelok Sales and Service Center in Vietnam

Sample Cylinder Inspection Service

swagelok vietnam sample cylinder inspection service

Cylinders can go through a lot on the job so it's important to assess the possible wear and tear that these assemblies can face. Swagelok Vietnam Sample Cylinder Inspection Service offers that solution.

Sampling cylinders are pressurized chambers containing the sample of liquid or gas to analyze quality or chemical composition. The factor such as chemicals, time in service, working pressure and temperature may degrade efficiency of sampling cylinder and components (Valves, Quick connects and Hoses). For safety, user should be checks the cylinder condition or components within maintenance schedule to make sure it can still be used or worked. There may be leakage from components, corrosion on surface inside and swelling of outside diameter and length.

RISKS SHOULD BE TAKING UNDER CONCERN

  • Cylinder Expand
  • Leak Point
  • Corrosion
  • Internal Surface Conditions
  • Working condition of valves and quick connect
  • Improper Installation

What to expect from Sampling Cylinder Inspection Service:

COMPREHENSIVE TESTING

  1. Visual inspection (Outside Condition)
  2. Dimension &Thickness measurement 12 points
  3. Internal Inside Cylinder Visual Check (Borescope)
  4. Passing & Leakage Testing @ 10 bar
  5. Pressure Testing @ 68 bar
  6. Report
  7. Reinstall for the leakage point if customer accept cost and conditions depend on case by case

INSPECTION TOOLS & EQUIPMENTS

  • UT Thickness Gauge
  • Borescope
  • Snoop Leak Detector
  • Digital Ultrasonic Testing Device
  • Digital Vernier

 

sample cylinder inspection tool

 

EXAMPLES OF OUR WORK

 SAMPLE CYLINDER SWAGELOK INSPECTION SERVICE 

We understand leakage

  • Hydrocarbon release reduction
  • Energy savings
  • Asset optimization and life extension
  • Risk based prioritization
  • Thread reduction
  • Engineered material combinations
  • Laboratory analysis
  • Swagelok SBT expertise

Fill in the form below to let us know your situation. Swagelok Vietnam experts are here to help.

You can also contact  our Swagelok Vietnam hotline: +84 (0) 936 42 0804  or email to sales@swagelok.com.vn for details.

Request SAMPLE CYLINDER INSPECTION SERVICES