Process Instrumentation
Process Instrumentation
From the process tap to the transmitter, Swagelok components - male connectors, isolation and blow-down (drain and vent) valves, transducers, pressure regulators, process instrumentation valves, instrumentation tubing, and manifolds - complete the front end of an instrumentation loop.
Swagelok Company's leak-tight process instrumentation components enable high-integrity measurement and tighter process control. Anywhere process measurements are made, Swagelok components make process interface easy and effective.
Please contact our Swagelok Vietnam hotline: +84 (0) 936 42 0804 or email to: sales@swagelok.com.vn.
3-piece Process/Instrumentation 60 Series Ball Valves
With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance. Download the Catalog
Instrument Manifold Systems
Ensure reliable fluid distribution with Swagelok Instrument, Direct, and Remote-Mount Manifolds and Modular Systems. Download the Catalog
Process Interface Valves
Swagelok process interface valves provide a smooth transition from process to instrumentation systems in a single, compact assembly. Fewer leak points and reduced size and weight compared to traditional systems. Download the Catalog